MultiCAD Download (0) ▾
  • Cart is empty

Modify Configuration

Item #
Item #
Valve Series
UG UK UW
Series
4U 6U 8U 12U
End Connections Type
Size
Actuator
Cleaning and Packaging
  • None
  • Special Cleaning and Packaging (SC-11)
High-Temperature Model
No Yes
Low-Temperature Model
No Yes
Alloy 600 Bellows
No Yes
Stem Tip
No Regulating Stem Tip
Bonnet Sniffer Tubes
No One Bonnet Sniffer Tube Two Bonnet Sniffer Tubes
Testing and Approval
  • None
  • METI Testing/Certification
  • Toxic Gas Approval