MultiCAD Download (0) ▾
  • Cart is empty

Modify Configuration

Item #
Item #
Series
Configuration
  • Integral check valve (ball/needle/ball/check [block/bleed/block/check]) 1/2 in. (14 mm) bore
  • Standard (ball/needle/ball [block/bleed/block]) 1/2 in. (14 mm) bore
  • Standard (ball/needle/ball [block/bleed/block]) 3/4 in. (20 mm) bore
Materials
Seats, Body Seals, Stem Seals
ASME Class
Process Connection Size
Process Connection Flange Type
  • RF serrated (6.3 to 12.5 µm)
  • RF smooth (3.2 to 6.3 µm)
  • RTJ
Outlet Connection
  • 1/2 in. female NPT
  • Flange
Bleed Connection
Handle Options 1
  • 1 Antitamper key sold separately.