MultiCAD Download (0) ▾
  • Cart is empty

Modify Configuration

Item #
Item #
Valve Body Material
  • 316 Stainless Steel
  • Brass
Inlet/Outlet End Connections Type
Size
Select Seal Materials
No Yes
Seal Material
  • Buna N
  • Ethylene propylene
  • Neoprene
Nominal Cracking Pressures
Cleaning and Packaging
  • None
  • Photovoltaic Process (SC-06), Electropolish, and Finishing
  • Special Cleaning and Packaging (SC-11)
  • Special Cleaning and Packaging (SC-11), Electropolish, and Finishing
Testing and Approval
  • None
  • Hydrostatic Testing
  • METI Testing/Certification
  • Toxic Gas Approval