MultiCAD Download (0) ▾
  • Cart is empty

Modify Configuration

Item #
Item #
Series
Body Material
316 SS 316 SS, ASTM G93 Level E-cleaned
Pressure Control Range
Maximum Inlet Pressure
  • 100 psig (6.8 bar)
  • 500 psig (34.4 bar)
  • 1000 psig (68.9 bar)
  • 3600 psig (248 bar)
Port Configuration
Ports
Seat Materials
Flow Coefficient
Sensing Mechanism, Vent
Alloy X-750 diaphragm, no vent Alloy X-750 diaphragm, captured vent
Handle, Mounting
Isolation Valves
Cylinder Connections
Gauges
Options