MultiCAD Download (0) ▾
  • Cart is empty

Modify Configuration

Item #
Item #
Series
Inlet / Outlet
Body Material
Pressure Control Range
  • 0 to 43 psig (0 to 3.0 bar)
  • 0 to 130 psig (0 to 9.0 bar)
  • 0 to 290 psig (0 to 20.0 bar)
Seal Material
Diaphragm
316L SS PTFE
Seat Seal Material
Options
  • ASTM G93 Level C-cleaned
  • NACE MR0175/ISO 15156