MultiCAD Download (0) ▾
  • Cart is empty

Modify Configuration

Item #
Item #
Series
40Y (4 way) 40Y6 (6 way)
Material
316 stainless steel Alloy 400 Brass
Packing Material
modified PTFE UHMWPE
End Connection Type
Female NPT Female Swagelok tube fittings
Size
1/16 in. 1/8 in.
Cv
Flow Paths
Handle Options
Actuator
None Pneumatic Actuator
Directional Name Plates
None Blank nameplate Marked nameplate
Production Tests
Cleaning and Packaging
  • None
  • Special Cleaning and Packaging (SC-11)
Without Lubrication
No Yes
Testing and Approval
  • None
  • METI Testing/Certification
  • Toxic Gas Approval