MultiCAD Download (0) ▾
  • Cart is empty

Modify Configuration

Item #
Item #
Valve Body Material
316 Stainless Steel Brass
End Connections Type
Size
Do You Want to Select Seal Materials?
No Yes
Seal Material
Buna N Ethylene propylene Neoprene
Nominal Cracking Pressures
Cleaning and Packaging
  • None
  • Special Cleaning and Packaging (SC-11)
Testing and Approval
  • None
  • Hydrostatic Testing
  • METI Testing/Certification