MultiCAD Download (0) ▾
  • Cart is empty

Modify Configuration

Item #
Item #
Series
  • 1015 psig (70.0 bar) maximum inlet pressure
  • 5800 psig (400 bar) maximum inlet pressure
Inlet / Outlet
Size
3/4 in. / DN20 1 in. / DN25
Body Material
Pressure Control Range 1
Seal Material
EPDM Fluorocarbon FKM Nitrile
Diaphragm / Piston O-Rings
EPDM Fluorocarbon FKM Nitrile
Seat Seal Material
EPDM Fluorocarbon FKM Nitrile
Gauge Connection
Options
  • ASTM G93 Level C-cleaned
  • NACE MR0175/ISO 15156
  • 1 For higher pressure control ranges with a pilot regulator, contact your authorized Swagelok representative for information.