MultiCAD Download (0) ▾
  • Cart is empty

Modify Configuration

Item #
Item #
Assembly Image
Series
End Connections Material
Nominal Hose Size
Fill Hose Nozzle End Connections Type
Fill Hose Nozzle End Connections Size
Fill Hose Dispenser End Connections Type
Fill Hose Dispenser End Connections Size
Vent Hose Nozzle End Connections Type
Vent Hose Nozzle End Connections Size
Vent Hose Dispenser End Connections Type
Vent Hose Dispenser End Connections Size
Vent Hose Nozzle End Length Adjustment
Vent Hose Dispenser End Length Adjustment
Overall Length (in)

Available Range: 36 to 3000 By 0.1
Spring Guards 1
NGV 3.1 and 4.2 Certification
  • 1 5 in. spring guards at each end are standard. No spring guards option should only be used in static bend applications.