MultiCAD Download (0) ▾
  • Cart is empty

Modify Configuration

Item #
Item #
Series
Special-Application Valves
  • None
  • Valves for Low-Temperature Service (L60 Series)
Valve Body Material
Seat Material
End Connections Type
Size
Bottom End Connection Type
Female ISO Tapered Female NPT Swagelok tube fitting
Size
Handle
Sleeve Color
Prevent Cross-Port Mixing of Fluids
No Yes
Low Dead Space Inserts
No Yes
Testing and Approval
  • None
  • Hydrostatic Testing
  • METI Testing/Certification
  • Toxic Gas Approval
Cleaning and Packaging
  • None
  • Special Cleaning and Packaging (SC-11)