MultiCAD Download (0) ▾
  • Cart is empty

Modify Configuration

Item #
Item #
Pattern
Angle Pattern Straight Pattern
Valve Body Material
316 Stainless Steel Brass
End Connections Type
Female NPT Swagelok Tube Fitting
Size
High-Temperature Stem Packing Material
No Yes
Cleaning and Packaging
  • None
  • Special Cleaning and Packaging (SC-11)
Testing and Approval
  • None
  • Hydrostatic Testing
  • METI Testing/Certification
  • Toxic Gas Approval