MultiCAD Download (0) ▾
  • Cart is empty

Modify Configuration

Item #
Item #
Assembly Image
Series
End Connections Material
Nominal Hose Size
First End Connections Type
First End Connections Size
Second End Connections Type
Second End Connections Size
Overall Length (in)

Available Range: 22 to 3000 By 0.1
Spring Guards 1
NGV 3.1 and 4.2 Certification
  • 1 5 in. spring guards at each end are standard. No spring guards option should only be used in static bend applications.