MultiCAD Download (0)
  • Cart is empty

Modify Configuration

Item #
Item #
Series
  • 1015 psig (70.0 bar) maximum inlet pressure
  • 5800 psig (400 bar) maximum inlet pressure
Inlet / Outlet
Size
Body Material
Seal Material
EPDM Fluorocarbon FKM Nitrile
Diaphragm Material
EPDM Fluorocarbon FKM Nitrile
Seat Seal Material
EPDM Fluorocarbon FKM Nitrile
Differential Pressure
0 to 145 psig (0 to 10.0 bar) bias 0 to 43 psig (0 to 3.0 bar) bias
Gauge Connection
Options
  • ASTM G93 Level C-cleaned
  • NACE MR0175/ISO 15156