All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
Reducing Union - Run
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Fittings - Weld
>
Subsea Weld Fittings
>
Tee: Subsea
>
Reducing Union - Run
> Configure Product
Configure Product Reducing Union - Run
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
316L-GBW6G3-4G3-6G3
Item #
316L-GBW6G3-4G3-6G3
Material
316L stainless steel
Alloy 2507
Series
Subsea tube butt weld
Subsea tube butt weld with J-Groove
Tube OD
1 in.
1/2 in.
3/4 in.
3/8 in.
5/8 in.
Wall Thickness
0.035 in.
0.049 in.
0.065 in.
0.083 in.
0.095 in.
0.109 in.
0.120 in.
Weld Tangent Length
0.64 in.
0.89 in.
1.14 in
1.39 in.
Second End Tube OD
1/4 in.
Second End Wall Thickness
0.035 in.
0.049 in.
0.065 in.
Second End Weld Tangent Length
0.64 in.
0.89 in.
1.14 in
1.39 in.
Third End Tube OD
3/8 in.
Third End Wall Thickness
0.035 in.
Third End Weld Tangent Length
0.64 in.
Options
63 R
a
ID finish
Liquid penetrant examination
Reset
Cancel
View Results
Required Fields
*
Email
*
First Name
*
Last Name
*
Project Name
Company
*
Project Location
Country
*
AFGHANISTAN
Aland Islands
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CUBA
CYPRUS
CZECH REPUBLIC
DEMO. PEOPLE'S REP. KOREA
Democratic Republic of Congo
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
Guernsey
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAN
IRAQ
IRELAND
Isle of Man
ISRAEL
ITALY
JAMAICA
JAPAN
Jersey
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MONACO
MONGOLIA
Montenegro
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
NOT ON THE LIST
OMAN
PAKISTAN
PALAU
Palestinian Territory
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
Saint Barthelemy
SAINT KITTS AND NEVIS
SAINT LUCIA
Saint Martin
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
Serbia
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SUDAN
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
SYRIAN ARAB REPUBLIC
TAIWAN
TAJIKISTAN
THAILAND
Timor-Leste
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
United States Minor Outlying Islands
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAMBIA
ZIMBABWE
Title
Zip/Postal Code
*
Tracking Info
City
*
Job Title
Submit