All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
General-Purpose, Spring-Loaded Back-Pressure Regulators - BS(H)10 and BS(H)15 Series
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Regulators
>
Obsolete
>
General-Purpose, Spring-Loaded Back-Pressure Regulators - BS(H)10 and BS(H)15 Series
> Configure Product
Configure Product General-Purpose, Spring-Loaded Back-Pressure Regulators - BS(H)10 and BS(H)15 Series
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
BSB10-02-1-VVV
Item #
BSB10-02-1-VVV
Series
1015 psig (70.0 bar) maximum inlet pressure
3625 psig (250 bar) maximum inlet pressure
Inlet / Outlet
ASME B16.5 flange
EN 1092 (DIN) flange
Female ISO/BSP parallel thread
Female NPT
Size
1 in. / DN25
1 1/2 in. / DN40
Body Material
316L SS
Pressure Control Range
Diaphragm sensing - 0 to 43 psig (0 to 3.0 bar)
Diaphragm sensing - 0 to 72 psig (0 to 5.0 bar)
Diaphragm sensing - 0 to 145 psig (0 to 10.0 bar)
Diaphragm sensing - 0 to 290 psig (0 to 20.0 bar)
Seal Material
EPDM
Fluorocarbon FKM
Nitrile
Diaphragm / Piston O-Rings
EPDM
Fluorocarbon FKM
Nitrile
Seat Seal Material
EPDM
Fluorocarbon FKM
Nitrile
Options
ASTM G93 Level C-cleaned
NACE MR0175/ISO 15156
Reset
Cancel
View Results