All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
General Purpose and Special Application Ball Valves (60 Series)
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Valves - Ball Shut Off
>
General Purpose and Special Application Ball Valves (60 Series)
> Configure Product
Configure Product General Purpose and Special Application Ball Valves (60 Series)
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
SS-62TF2-NH
Item #
SS-62TF2-NH
Series
60
Special-Application Valves
All-Welded Valves (W60T Series)
Chlorine Series (C60V Series)
Fire Series (A60T Series)
None
Steam Service (S60P Series)
Thermal Service (T60M Series)
Valves for Low-Temperature Service (L60 Series)
Valves for Rapid-Cycle Service (R60T Series)
Valve Body Material
316 Stainless Steel
Brass
Carbon Steel
Ball and Stem Material
Alloy 20
Alloy 400
Alloy C-276
Same as Body
Titanium
Seat Material
Carbon/glass PTFE
Reinforced PTFE
UHMWPE
Virgin PTFE
Flange Seal Material
Alloy X-750, PTFE coated
Buna C
Buna N
Ethylene Propylene
Fluorocarbon FKM (standard)
Neoprene
PTFE
First End Connection Size
1/8 in.
1/4 in.
3/8 in.
1/2 in.
3/4 in.
1 in.
1 1/4 in.
1 1/2 in.
2 in.
First End Connection Type
Female ISO Tapered
Female NPT
Male Lagging Extension to Female NPT with Gauge Ports
Pipe Butt Weld - Schedule 10
Pipe Butt Weld - Schedule 40
Pipe Butt Weld - Schedule 80
Pipe Socket Weld
SC Sanitary Clamp Fittings
Swagelok Tube Fitting End Connections
TS Sanitary Fittings
Tube Extension End Connections
Tube Socket Weld
VCO O-ring Face Seal Fitting
VCR Metal Gasket Face Seal Fitting
Second End Connection Size
1/8 in.
1/4 in.
Second End Connection Type
Female ISO Tapered
Female NPT
Pipe Butt Weld - Schedule 10
Pipe Butt Weld - Schedule 40
Pipe Butt Weld - Schedule 80
SC Sanitary Clamp Fittings
Swagelok Tube Fitting End Connections
Tube Extension End Connections
Tube Socket Weld
VCO O-ring Face Seal Fitting
VCR Metal Gasket Face Seal Fitting
Handle
No Handle
Lever Handle
Lever Handle with Locking Bracket
Oval Handle
Oval Handle with Locking Bracket
Actuator
Electric Actuator
ISO 5211-Compliant Pneumatic Actuator
None
Pneumatic Actuator
Vented Valves
External
Internal
No
Low Dead Space Inserts
No
Yes
Cleaning and Packaging
None
Special Cleaning and Packaging (SC-11)
Testing and Approval
None
Hydrostatic Testing
METI Testing/Certification
Toxic Gas Approval
Reset
Cancel
View Results