All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
Plug Valves
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Valves - Plug Shut Off
>
Straight
>
Plug Valves
> Configure Product
Configure Product Plug Valves
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
SS-2P4T-BK
Item #
SS-2P4T-BK
Series
P4T
P6T
Select Material
316 Stainless Steel
Brass
End Connections Type
Female ISO
Female NPT
Male / female NPT
Male NPT
Male NPT / Swagelok tube fittings
Swagelok tube fittings
Size
1/8 in.
1/4 in.
3/8 in.
6 mm
Select Handle
Metal Handle
Nylon Handle
Handle Color
Black
Blue
Green
Red
O-Ring Material
Kalrez®
PTFE-Coated Buna N
PTFE-Coated Ethylene Propylene
PTFE-coated fluorocarbon FKM (Standard)
PTFE-Coated Neoprene
Downstream Vents
No
Yes
Locking Handles
No
Yes
Panel Mounting
No
Yes
Cleaning and Packaging
None
Special Cleaning and Packaging (SC-11)
Testing and Approval
None
Reset
Cancel
View Results