MultiCAD Download (0)
  • Cart is empty

Modify Configuration

Item #
Item #
Series
  • 1015 psig (70.0 bar) maximum inlet pressure (507 psig [35.0 bar] with LRS4 series pilot regulator)
  • 5800 psig (400 bar) maximum inlet pressure
Inlet / Outlet
Size
1 in. / DN25 1 1/2 in. / DN40
Body Material
Pilot Regulator Options Pressure Control Range
Seal Material
EPDM Fluorocarbon FKM Nitrile
Diaphragm Material
EPDM Fluorocarbon FKM Nitrile
Seat Seal Material
EPDM Fluorocarbon FKM Nitrile
External Feedback
  • External feedback to main regulator
  • External feedback to pilot regulator, limited to 290 psig (20.0 bar)
  • None
Options
  • ASTM G93 Level C-cleaned
  • NACE MR0175/ISO 15156