MultiCAD Download (0)
  • Cart is empty

Modify Configuration

Item #
Item #
Valve Body Material
Pattern
Angle Pattern Straight Pattern
End Connections Type
Size
Stem
Ball Stem Regulating Stem
Stem Tip Material
316 SS 440C SS Cobaltbased alloy
Grafoil Stem Packing
No Yes
Handles
316 Stainless steel bar Green Anodized Aluminium Bar
Cleaning and Packaging
  • None
  • Special Cleaning and Packaging (SC-11)
Testing and Approval
  • None
  • METI Testing/Certification
  • Toxic Gas Approval