All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
3-Way, 2 Inlet Ports Needle Valves - IPT Series
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Medium- and High-Pressure Products
>
Medium- and High-Pressure Needle Valves
>
Needle Valves - IPT Series
>
3-Way, 2 Inlet Ports Needle Valves - IPT Series
> Configure Product
Configure Product 3-Way, 2 Inlet Ports Needle Valves - IPT Series
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
NVT4N3VG15
Item #
NVT4N3VG15
Valve Type
3-Way, 2 Inlet Ports Needle Valves - IPT Series
Body Style
3-Way, 2 Inlet Ports
Design
NVT Design Valve
End Connections Type
Cone and thread
Female NPT
End Connections Size
1/4 in.
3/8 in.
1/2 in.
Pressure Rating
15000 psig (1034 bar)
Stem Tip
Regulating Stem Tip
Vee Stem Tip
Stem Material
Hydrogen Compatible
PTFE
Bonnet Locking Bracket
No
Yes
High-Temperature Stem Packing
No
Yes
Reset
Cancel
View Results