All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
V Series
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Manifolds
>
Instrument Manifolds - V, VB, VL Series
>
Manifolds - 5 Valve
>
V Series
> Advanced Search
Advanced Search in V Series
Unit of Measure
Imperial
Metric
Both
Specifications
End Connections (Process x Instrument x Bleed)
*
1/2 in. female NPT x 1/2 in. female NPT x 1/4 in. female NPT
1/2 in. female NPT x Flange (MSS) x 1/4 in. female NPT
1/2 in. female Swagelok tube fitting x 1/2 in. female Swagelok tube fitting x 1/4 in. female NPT
1/2 in. female Swagelok tube fitting x Flange (MSS) x 1/4 in. female NPT
12 mm female Swagelok tube fitting x 12 mm female Swagelok tube fitting x 1/4 in. female NPT
12 mm female Swagelok tube fitting x Flange (MSS) x 1/4 in. female NPT
Flange (MSS) x Flange (MSS) x 1/8 in. female NPT
Flange Seal Materials
*
Fluorocarbon FKM
Grafoil
Reinforced PTFE
Virgin PTFE
MSS Flange Fasteners
*
Long stud with hex nut
Short hex head bolt
Standard hex head bolt
Mounting Hole Center Line
*
No
Yes
Hydrostatic Testing
*
No
Yes
Clear
Cancel
View Results