All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
Male Connector (SAE/MS Straight Thread) - Fractional
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Fittings - Tube
>
Straight: Connects Tubing to Female
>
Male Connector (SAE/MS Straight Thread) - Fractional
> Advanced Search
Advanced Search in Male Connector (SAE/MS Straight Thread) - Fractional
Unit of Measure
Imperial
Metric
Both
Specifications
Material
No Preference
316 SS
Alloy 20
Alloy 400
Alloy 600
Alloy 625
Alloy 825
Alloy C-276
Aluminum
Brass
Carbon steel
Nylon
PTFE
Titanium (grade 4)
Tube OD x SAE/MS Thread Size
No Preference
1 x 1 1/16-12
1 x 1 5/16-12
1 1/2 x 1 7/8-12
1 1/4 x 1 5/8-12
1/2 x 1 1/16-12
1/2 x 3/4-16
1/2 x 7/8-14
1/2 x 9/16-18
1/4 x 3/4-16
1/4 x 5/16-24
1/4 x 7/16-20
1/4 x 7/8-14
1/4 x 9/16-18
1/8 x 5/16-24
1/8 x 7/16-20
1/8 x 9/16-18
2 x 2 1/2-12
3/4 x 1 1/16-12
3/4 x 1 5/16-12
3/4 x 3/4-16
3/8 x 3/4-16
3/8 x 7/16-20
3/8 x 7/8-14
3/8 x 9/16-18
5/16 x 1/2-20
5/8 x 3/4-16
5/8 x 7/8-14
7/8 x 1 3/16-12
Positive Material Identification
*
1
None
PM2
PM3
PMI
1
For more PMI information, contact your authorized Swagelok sales and service representative.
Clear
Cancel
View Results