All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
High-Sensitivity, Spring-Loaded Pressure-Reducing Regulators - LRS(H)4 Series
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Regulators
>
Pressure-Reducing, Spring-Loaded
>
High-Sensitivity, Spring-Loaded Pressure-Reducing Regulators - LRS(H)4 Series
> Configure Product
Configure Product High-Sensitivity, Spring-Loaded Pressure-Reducing Regulators - LRS(H)4 Series
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
LRSN4-02-1-VTV
Item #
LRSN4-02-1-VTV
Series
507 psig (35 bar) maximum inlet pressure
5800 psig (400 bar) maximum inlet pressure
Inlet / Outlet
1/2 in. female NPT
Body Material
316L SS
Pressure Control Range
0 to 43 psig (0 to 3.0 bar)
0 to 130 psig (0 to 9.0 bar)
0 to 290 psig (0 to 20.0 bar)
Seal Material
EPDM
Fluorocarbon FKM
Nitrile
Diaphragm
316L SS
PTFE
Seat Seal Material
EPDM
FFKM
Fluorocarbon FKM
Options
Antitamper Handle
ASTM G93 Level C-cleaned
External feedback
Filter, 25 μm
NACE MR0175/ISO 15156
Self venting
Reset
Cancel
View Results