All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
All Categories
Reducing Union
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
English
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Fittings - Weld
>
Subsea Weld Fittings
>
Straight: Subsea Unions
>
Reducing Union
> Configure Product
Configure Product Reducing Union
1
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
316L-GBW6G3-6-4G3
Item #
316L-GBW6G3-6-4G3
Material
316L stainless steel
Alloy 625
Alloy 2507
Series
Subsea tube butt weld
Subsea tube butt weld with J-Groove
Tube OD
1 in.
1/2 in.
3/4 in.
3/8 in.
5/8 in.
Wall Thickness
0.035 in.
0.049 in.
0.065 in.
0.083 in.
0.095 in.
0.109 in.
0.120 in.
Weld Tangent Length
0.75 in.
1.00 in.
1.25 in.
1.50 in.
Second End Tube OD
1/4 in.
Second End Wall Thickness
0.035 in.
0.049 in.
0.065 in.
Second End Weld Tangent Length
0.75 in.
1.00 in.
1.25 in.
1.50 in.
Fitting Type
Union, straight
Options
63 R
a
ID finish
Liquid penetrant examination
Reset
Cancel
View Results
close
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어