English
MultiCAD Download (0)
  • Cart is empty

Modify Configuration

Item #
Item #
Valve Body Material
  • 316 Stainless Steel
  • Brass
Inlet/Outlet End Connections Type
Size
Do You Want to Select Seal Materials?
No Yes
Seal Material
  • Buna N
  • Ethylene propylene
  • Neoprene
Nominal Cracking Pressures
Cleaning and Packaging
  • None
  • Special Cleaning and Packaging (SC-11)
  • Special Cleaning and Packaging (SC-11), Electropolish, and Finishing
Testing and Approval
  • None
  • METI Testing/Certification
  • Toxic Gas Approval