English
MultiCAD Download (0)
  • Cart is empty

Modify Configuration

Item #
Item #
Series
Inlet / Outlet
Size
1/2 in. / DN15 3/4 in. / DN20 1 in. / DN25
Body Material
Seal Material
EPDM Fluorocarbon FKM Nitrile
Diaphragm Material
EPDM Fluorocarbon FKM Nitrile
Seat Seal Material
PCTFE PEEK
Ratio (Dome-to-Outlet Pressure)
1:15 (Outlet control range limited to 2175 psig (150 bar) 1:40 1:70
Gauge Connection
Options
  • ASTM G93 Level C-cleaned
  • NACE MR0175/ISO 15156