All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
Integral Pilot-Operated, Dome-Loaded Pressure-Reducing Regulators - RD(H)30 and RD(H)40 Series
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Regulators
>
Pressure-Reducing, Dome-Loaded
>
Integral Pilot-Operated, Dome-Loaded Pressure-Reducing Regulators - RD(H)30 and RD(H)40 Series
> Configure Product
Configure Product Integral Pilot-Operated, Dome-Loaded Pressure-Reducing Regulators - RD(H)30 and RD(H)40 Series
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
RDFA30A1-02-0-VVV
Item #
RDFA30A1-02-0-VVV
Series
1015 psig (70.0 bar) maximum inlet pressure (507 psig [35.0 bar] with LRS4 series pilot regulator)
4060 psig (280 bar) maximum inlet pressure
Inlet / Outlet
ASME B16.5 flange
EN 1092 (DIN) flange
Size
3 in. / DN80
4 in. / DN100
Pressure Class
ASME class 150
ASME class 1500
ASME class 2500
ASME class 300
ASME class 600
Flange Facing
Raised face smooth
RTJ
Body Material
316L SS
Pilot Regulator Options Pressure Control Range
0 to 1015 psig (0 to 70.0 bar)
0 to 130 psig (0 to 9.0 bar)
0 to 290 psig (0 to 20.0 bar)
0 to 43 psig (0 to 3.0 bar)
No pilot regulator, optional
Seal Material
EPDM
Fluorocarbon FKM
Nitrile
Diaphragm Material
EPDM
Fluorocarbon FKM
Nitrile
Seat Seal Material
EPDM
Fluorocarbon FKM
Nitrile
External Feedback
External feedback to main regulator
External feedback to pilot regulator, limited to 290 psig (20.0 bar)
None
Options
ASTM G93 Level C-cleaned
NACE MR0175/ISO 15156
Reset
Cancel
View Results