All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
KPR Series
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Regulators
>
Pressure-Reducing, Spring-Loaded
>
KPR Series
> Configure Product
Configure Product KPR Series
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
KPR1CFA411A20000
Item #
KPR1CFA411A20000
Body Material
316 SS
316 SS, ASTM G93 Level E-cleaned
316SS, SC-11-cleaned
Alloy 400/R-405
Alloy C-276
Brass , ASTM G93 Level E-cleaned
Brass CW721R
Brass, SC-11 -cleaned
Pressure Control Range
0 to 10 psig (0 to 0.68 bar)
0 to 25 psig (0 to 1.7 bar)
0 to 50 psig (0 to 3.4 bar)
0 to 100 psig (0 to 6.8 bar)
0 to 250 psig (0 to 17.2 bar)
0 to 500 psig (0 to 34.4 bar)
Maximum Inlet Pressure
100 psig (6.8 bar)
500 psig (34.4 bar)
1000 psig (68.9 bar)
3000 psig (206 bar)
3600 psig (248 bar)
Port Configuration
A
B
C
E
F
H
K
L
M
N
Ports
1/4 in. female NPT
1/4 in. rotatable female VCR fitting
1/4 in. rotatable male VCR fitting
1/4 in. VCR gland, no nuts
1/4 in. x 0.035 in. tube stub
Seat Materials
PCTFE
PEEK
Flow Coefficient
0.02
0.06
0.20
0.50
Sensing Mechanism, Vent
Alloy C-276 diaphragm, no vent
Alloy X-750 diaphragm, captured vent, no self vent
Alloy X-750 diaphragm, no vent
Handle, Mounting
316 SS antitamper nut
316 SS antitamper nut, panel mount
Knob
Knob, panel mount
Isolation Valves
No valves
Cylinder Connections
No connections
Gauges
No gauges
Options
Inboard helium leak test to a maximum leak rate of 1x10-5 std ccm/s
No options
Handle Colors
Black
Blue
Green
Orange
Red
Yellow
Reset
Cancel
View Results