All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
General-Purpose, Spring-Loaded Back-Pressure Regulators - BS(H)4, BS(H)6, and BS(H)8 Series
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Regulators
>
Obsolete
>
General-Purpose, Spring-Loaded Back-Pressure Regulators - BS(H)4, BS(H)6, and BS(H)8 Series
> Configure Product
Configure Product General-Purpose, Spring-Loaded Back-Pressure Regulators - BS(H)4, BS(H)6, and BS(H)8 Series
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
BSB4-02-1-VVK
Item #
BSB4-02-1-VVK
Series
1015 psig (70.0 bar) maximum inlet pressure
5800 psig (400 bar) maximum inlet pressure
Inlet / Outlet
ASME B16.5 flange
EN 1092 (DIN) flange
Female ISO/BSP parallel thread
Female NPT
Size
1/2 in. / DN15
3/4 in. / DN20
1 in. / DN25
Body Material
316L SS
Pressure Control Range
Diaphragm sensing - 0 to 43 psig (0 to 3.0 bar)
Diaphragm sensing - 0 to 101 psig (0 to 7.0 bar)
Diaphragm sensing - 0 to 203 psig (0 to 14.0 bar)
Diaphragm sensing - 0 to 406 psig (0 to 28.0 bar)
Piston sensing - 0 to 580 psig (0 to 40.0 bar)
Piston sensing - 0 to 1160 psig (0 to 80.0 bar)
Piston sensing - 0 to 2175 psig (0 to 150 bar)
Piston sensing - 0 to 4060 psig (0 to 280 bar)
Piston sensing - 0 to 5220 psig (0 to 360 bar)
Seal Material
EPDM
Fluorocarbon FKM
Nitrile
Diaphragm / Piston O-Rings
EPDM
Fluorocarbon FKM
Nitrile
Seat Seal Material
PCTFE
PEEK
Gauge Connection
GN1 - Gauge Port for Inlet only
GN2 - Gauge Ports for Inlet and Outlet
GN5 - Gauge Ports for Inlet and Outlet
Standard connection
Options
Antitamper
ASTM G93 Level C-cleaned
NACE MR0175/ISO 15156
Reset
Cancel
View Results