English
MultiCAD Download (0)
  • Cart is empty

Modify Configuration

Item #
Item #
Material
316 SS Brass
Component
Body Stem
End Connections Type
Size
Series
O-Ring Material
Ethylene Propylene FKM (Standard) Perfluorocarbon FFKM
Cleaning and Packaging
  • None
  • Special Cleaning and Packaging (SC-11)
Testing and Approval
  • None
  • Hydrostatic Testing