English
MultiCAD Download (0)
  • Cart is empty

Modify Configuration

Item #
Item #
Series
  • 5800 psig (400 bar) maximum inlet pressure
  • 10 150 psig (700 bar) maximum inlet pressure
Inlet / Outlet
Body Material
Pressure Control Range
Seal Material
Piston Seal Material
Seat Seal Material
PCTFE PEEK
Options
  • Antitamper Handle
  • ASTM G93 Level C-cleaned
  • NACE MR0175/ISO 15156
  • No filter
  • Nonventing