All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
General-Purpose, Spring-Loaded Back-Pressure Regulators - BS(H)2 Series
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Regulators
>
Back-Pressure, Spring-Loaded
>
General-Purpose, Spring-Loaded Back-Pressure Regulators - BS(H)2 Series
> Configure Product
Configure Product General-Purpose, Spring-Loaded Back-Pressure Regulators - BS(H)2 Series
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
BSN2-02-1-VVK
Item #
BSN2-02-1-VVK
Series
5800 psig (400 bar) maximum inlet pressure
10 150 psig (700 bar) maximum inlet pressure
Inlet / Outlet
1/4 in. female NPT
Body Material
316L SS
Pressure Control Range
0 to 145 psig (0 to 10.0 bar)
0 to 362 psig (0 to 25.0 bar)
0 to 1450 psig (0 to 100 bar)
0 to 2537 psig (0 to 175 bar)
0 to 5075 psig (0 to 350 bar)
Seal Material
EPDM
FFKM
Fluorocarbon FKM
Nitrile
Piston Seal Material
EPDM
FFKM
Fluorocarbon FKM
Nitrile
Seat Material
PCTFE
PEEK
Options
ASTM G93 Level C-cleaned
NACE MR0175/ISO 15156
Reset
Cancel
View Results