All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
High-Sensitivity, Spring-Loaded Pressure-Reducing Regulators - LPRS10 and LPRS15 Series
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Regulators
>
Obsolete
>
High-Sensitivity, Spring-Loaded Pressure-Reducing Regulators - LPRS10 and LPRS15 Series
> Configure Product
Configure Product High-Sensitivity, Spring-Loaded Pressure-Reducing Regulators - LPRS10 and LPRS15 Series
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
LPRSB10-02-2-VVV
Item #
LPRSB10-02-2-VVV
Series
232 psig (16.0 bar) maximum inlet pressure
Inlet / Outlet
ASME B16.5 flange
EN 1092 (DIN) flange
Female ISO/BSP parallel thread
Female NPT
Size
1 in. / DN25
1 1/2 in. / DN40
Body Material
316L SS
Pressure Control Range
1.4 to 14.5 psig (0.10 to 1.0 bar)
4.3 to 43 psig (0.30 to 3.0 bar)
Seal Material
EPDM
Fluorocarbon FKM
Nitrile
Diaphragm
EPDM
Fluorocarbon FKM
Nitrile
Seat Seal Material
EPDM
Fluorocarbon FKM
Nitrile
Options
Antitamper
ASTM G93 Level C-cleaned
NACE MR0175/ISO 15156
Reset
Cancel
View Results