All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
Heavy-Wall Annealed 316 / 316L Stainless Steel Seamless Tubing
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Medium- and High-Pressure Products
>
Medium- and High-Pressure Tubing
>
Medium-Pressure Tubing - FK Series
>
Heavy-Wall Annealed 316 / 316L Stainless Steel Seamless Tubing
> Configure Product
Configure Product Heavy-Wall Annealed 316 / 316L Stainless Steel Seamless Tubing
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
SS-T4FK-S-095-20-S
Item #
SS-T4FK-S-095-20-S
Tube OD
1/2
1/4
3/8
Nominal OD
0.250
Nominal Wall Thickness
0.095
Nominal Length
20 ft
6 m
Reset
Cancel
View Results