English
MultiCAD Download (0)
  • Cart is empty

Modify Configuration

Item #
Item #
Series
Inlet / Outlet
Size
1/2 in. / DN15 3/4 in. / DN20 1 in. / DN25
Body Material
Pressure Control Range
1.4 to 14.5 psig (0.10 to 1.0 bar) 4.3 to 43 psig (0.30 to 3.0 bar)
Seal Material
EPDM Fluorocarbon FKM Nitrile
Diaphragm
EPDM Fluorocarbon FKM Nitrile
Seat Seal Material
EPDM Fluorocarbon FKM Nitrile
Gauge Connection
Options
  • Antitamper
  • ASTM G93 Level C-cleaned
  • NACE MR0175/ISO 15156
  • Self-venting (with 1/8 in. NPT)