MultiCAD Download (0)
▾
Union - Fractional
Straight: Connects Tubing to Tubing
Item # |
Material |
Tube OD |
Positive Material Identification |
|---|---|---|---|
| T-1210-6-PMI | Material N/A PTFE | Tube OD N/A 3/4 | Positive Material Identification N/A PMI |
| T-1410-6-PMI | Material N/A PTFE | Tube OD N/A 7/8 | Positive Material Identification N/A PMI |
| T-1610-6-PMI | Material N/A PTFE | Tube OD N/A 1 | Positive Material Identification N/A PMI |
| T-1810-6-PMI | Material N/A PTFE | Tube OD N/A 1 1/8 | Positive Material Identification N/A PMI |
| T-2000-6-PMI | Material N/A PTFE | Tube OD N/A 1 1/4 | Positive Material Identification N/A PMI |
| T-2400-6-PMI | Material N/A PTFE | Tube OD N/A 1 1/2 | Positive Material Identification N/A PMI |
| T-3200-6-PMI | Material N/A PTFE | Tube OD N/A 2 | Positive Material Identification N/A PMI |
| TI-100-6-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 1/16 | Positive Material Identification N/A PMI |
| TI-200-6-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 1/8 | Positive Material Identification N/A PMI |
| TI-300-6-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 3/16 | Positive Material Identification N/A PMI |
| TI-400-6-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 1/4 | Positive Material Identification N/A PMI |
| TI-500-6-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 5/16 | Positive Material Identification N/A PMI |
| TI-600-6-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 3/8 | Positive Material Identification N/A PMI |
| TI-810-6-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 1/2 | Positive Material Identification N/A PMI |
| TI-810-6-0030-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 1/2 bored through | Positive Material Identification N/A PMI |
| TI-1010-6-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 5/8 | Positive Material Identification N/A PMI |
| TI-1210-6-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 3/4 | Positive Material Identification N/A PMI |
| TI-1410-6-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 7/8 | Positive Material Identification N/A PMI |
| TI-1610-6-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 1 | Positive Material Identification N/A PMI |
| TI-1810-6-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 1 1/8 | Positive Material Identification N/A PMI |
| TI-2000-6-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 1 1/4 | Positive Material Identification N/A PMI |
| TI-2400-6-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 1 1/2 | Positive Material Identification N/A PMI |
| TI-3200-6-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 2 | Positive Material Identification N/A PMI |
| SS-100-6-PM2 | Material N/A 316 SS | Tube OD N/A 1/16 | Positive Material Identification N/A PM2 |
| SS-200-6-PM2 | Material N/A 316 SS | Tube OD N/A 1/8 | Positive Material Identification N/A PM2 |