MultiCAD Download (0)
▾
Union - Fractional
Straight: Connects Tubing to Tubing
Item # |
Material |
Tube OD |
Positive Material Identification |
|---|---|---|---|
| 825-2400-6-PMI | Material N/A Alloy 825 | Tube OD N/A 1 1/2 | Positive Material Identification N/A PMI |
| 825-3200-6-PMI | Material N/A Alloy 825 | Tube OD N/A 2 | Positive Material Identification N/A PMI |
| HC-100-6-PMI | Material N/A Alloy C-276 | Tube OD N/A 1/16 | Positive Material Identification N/A PMI |
| HC-200-6-PMI | Material N/A Alloy C-276 | Tube OD N/A 1/8 | Positive Material Identification N/A PMI |
| HC-300-6-PMI | Material N/A Alloy C-276 | Tube OD N/A 3/16 | Positive Material Identification N/A PMI |
| HC-400-6-PMI | Material N/A Alloy C-276 | Tube OD N/A 1/4 | Positive Material Identification N/A PMI |
| HC-500-6-PMI | Material N/A Alloy C-276 | Tube OD N/A 5/16 | Positive Material Identification N/A PMI |
| HC-600-6-PMI | Material N/A Alloy C-276 | Tube OD N/A 3/8 | Positive Material Identification N/A PMI |
| HC-810-6-PMI | Material N/A Alloy C-276 | Tube OD N/A 1/2 | Positive Material Identification N/A PMI |
| HC-810-6-0030-PMI | Material N/A Alloy C-276 | Tube OD N/A 1/2 bored through | Positive Material Identification N/A PMI |
| HC-1010-6-PMI | Material N/A Alloy C-276 | Tube OD N/A 5/8 | Positive Material Identification N/A PMI |
| HC-1210-6-PMI | Material N/A Alloy C-276 | Tube OD N/A 3/4 | Positive Material Identification N/A PMI |
| HC-1410-6-PMI | Material N/A Alloy C-276 | Tube OD N/A 7/8 | Positive Material Identification N/A PMI |
| HC-1610-6-PMI | Material N/A Alloy C-276 | Tube OD N/A 1 | Positive Material Identification N/A PMI |
| HC-1810-6-PMI | Material N/A Alloy C-276 | Tube OD N/A 1 1/8 | Positive Material Identification N/A PMI |
| HC-2000-6-PMI | Material N/A Alloy C-276 | Tube OD N/A 1 1/4 | Positive Material Identification N/A PMI |
| HC-2400-6-PMI | Material N/A Alloy C-276 | Tube OD N/A 1 1/2 | Positive Material Identification N/A PMI |
| HC-3200-6-PMI | Material N/A Alloy C-276 | Tube OD N/A 2 | Positive Material Identification N/A PMI |
| B-100-6-PMI | Material N/A Brass | Tube OD N/A 1/16 | Positive Material Identification N/A PMI |
| B-200-6-PMI | Material N/A Brass | Tube OD N/A 1/8 | Positive Material Identification N/A PMI |
| B-300-6-PMI | Material N/A Brass | Tube OD N/A 3/16 | Positive Material Identification N/A PMI |
| B-400-6-PMI | Material N/A Brass | Tube OD N/A 1/4 | Positive Material Identification N/A PMI |
| B-500-6-PMI | Material N/A Brass | Tube OD N/A 5/16 | Positive Material Identification N/A PMI |
| B-600-6-PMI | Material N/A Brass | Tube OD N/A 3/8 | Positive Material Identification N/A PMI |
| B-810-6-PMI | Material N/A Brass | Tube OD N/A 1/2 | Positive Material Identification N/A PMI |