MultiCAD Download (0)
▾
Union - Fractional
Straight: Connects Tubing to Tubing
Item # |
Material |
Tube OD |
Positive Material Identification |
|---|---|---|---|
| SS-100-6 | Material N/A 316 SS | Tube OD N/A 1/16 | Positive Material Identification N/A None |
| SS-200-6 | Material N/A 316 SS | Tube OD N/A 1/8 | Positive Material Identification N/A None |
| SS-300-6 | Material N/A 316 SS | Tube OD N/A 3/16 | Positive Material Identification N/A None |
| SS-400-6 | Material N/A 316 SS | Tube OD N/A 1/4 | Positive Material Identification N/A None |
| SS-500-6 | Material N/A 316 SS | Tube OD N/A 5/16 | Positive Material Identification N/A None |
| SS-600-6 | Material N/A 316 SS | Tube OD N/A 3/8 | Positive Material Identification N/A None |
| SS-810-6 | Material N/A 316 SS | Tube OD N/A 1/2 | Positive Material Identification N/A None |
| SS-810-6-0030 | Material N/A 316 SS | Tube OD N/A 1/2 bored through | Positive Material Identification N/A None |
| SS-1010-6 | Material N/A 316 SS | Tube OD N/A 5/8 | Positive Material Identification N/A None |
| SS-1210-6 | Material N/A 316 SS | Tube OD N/A 3/4 | Positive Material Identification N/A None |
| SS-1410-6 | Material N/A 316 SS | Tube OD N/A 7/8 | Positive Material Identification N/A None |
| SS-1610-6 | Material N/A 316 SS | Tube OD N/A 1 | Positive Material Identification N/A None |
| SS-1810-6 | Material N/A 316 SS | Tube OD N/A 1 1/8 | Positive Material Identification N/A None |
| SS-2000-6 | Material N/A 316 SS | Tube OD N/A 1 1/4 | Positive Material Identification N/A None |
| SS-2400-6 | Material N/A 316 SS | Tube OD N/A 1 1/2 | Positive Material Identification N/A None |
| SS-3200-6 | Material N/A 316 SS | Tube OD N/A 2 | Positive Material Identification N/A None |
| A-100-6 | Material N/A Aluminum | Tube OD N/A 1/16 | Positive Material Identification N/A None |
| A-200-6 | Material N/A Aluminum | Tube OD N/A 1/8 | Positive Material Identification N/A None |
| A-300-6 | Material N/A Aluminum | Tube OD N/A 3/16 | Positive Material Identification N/A None |
| A-400-6 | Material N/A Aluminum | Tube OD N/A 1/4 | Positive Material Identification N/A None |
| A-500-6 | Material N/A Aluminum | Tube OD N/A 5/16 | Positive Material Identification N/A None |
| A-600-6 | Material N/A Aluminum | Tube OD N/A 3/8 | Positive Material Identification N/A None |
| A-810-6 | Material N/A Aluminum | Tube OD N/A 1/2 | Positive Material Identification N/A None |
| A-810-6-0030 | Material N/A Aluminum | Tube OD N/A 1/2 bored through | Positive Material Identification N/A None |
| A-1010-6 | Material N/A Aluminum | Tube OD N/A 5/8 | Positive Material Identification N/A None |