MultiCAD Download (0)
▾
Item # |
Material |
Tube OD |
Positive Material Identification |
|---|---|---|---|
| TI-2403-1 | Material N/A Titanium (grade 4) | Tube OD N/A 1 1/2 | Positive Material Identification N/A None |
| TI-3203-1 | Material N/A Titanium (grade 4) | Tube OD N/A 2 | Positive Material Identification N/A None |
| SS-103-1-PMI | Material N/A 316 SS | Tube OD N/A 1/16 | Positive Material Identification N/A PMI |
| SS-203-1-PMI | Material N/A 316 SS | Tube OD N/A 1/8 | Positive Material Identification N/A PMI |
| SS-303-1-PMI | Material N/A 316 SS | Tube OD N/A 3/16 | Positive Material Identification N/A PMI |
| SS-403-1-PMI | Material N/A 316 SS | Tube OD N/A 1/4 | Positive Material Identification N/A PMI |
| SS-503-1-PMI | Material N/A 316 SS | Tube OD N/A 5/16 | Positive Material Identification N/A PMI |
| SS-603-1-PMI | Material N/A 316 SS | Tube OD N/A 3/8 | Positive Material Identification N/A PMI |
| SS-813-1-PMI | Material N/A 316 SS | Tube OD N/A 1/2 | Positive Material Identification N/A PMI |
| SS-1013-1-PMI | Material N/A 316 SS | Tube OD N/A 5/8 | Positive Material Identification N/A PMI |
| SS-1213-1-PMI | Material N/A 316 SS | Tube OD N/A 3/4 | Positive Material Identification N/A PMI |
| SS-1413-1-PMI | Material N/A 316 SS | Tube OD N/A 7/8 | Positive Material Identification N/A PMI |
| SS-1613-1-PMI | Material N/A 316 SS | Tube OD N/A 1 | Positive Material Identification N/A PMI |
| SS-2003-1-PMI | Material N/A 316 SS | Tube OD N/A 1 1/4 | Positive Material Identification N/A PMI |
| SS-2003-1-BL-PMI | Material N/A 316 SS | Tube OD N/A 1 1/4 | Positive Material Identification N/A PMI |
| SS-2403-1-PMI | Material N/A 316 SS | Tube OD N/A 1 1/2 | Positive Material Identification N/A PMI |
| SS-2403-1-BL-PMI | Material N/A 316 SS | Tube OD N/A 1 1/2 | Positive Material Identification N/A PMI |
| SS-3203-1-PMI | Material N/A 316 SS | Tube OD N/A 2 | Positive Material Identification N/A PMI |
| SS-3203-1-BL-PMI | Material N/A 316 SS | Tube OD N/A 2 | Positive Material Identification N/A PMI |
| A-103-1-PMI | Material N/A Aluminum | Tube OD N/A 1/16 | Positive Material Identification N/A PMI |
| A-203-1-PMI | Material N/A Aluminum | Tube OD N/A 1/8 | Positive Material Identification N/A PMI |
| A-303-1-PMI | Material N/A Aluminum | Tube OD N/A 3/16 | Positive Material Identification N/A PMI |
| A-403-1-PMI | Material N/A Aluminum | Tube OD N/A 1/4 | Positive Material Identification N/A PMI |
| A-503-1-PMI | Material N/A Aluminum | Tube OD N/A 5/16 | Positive Material Identification N/A PMI |
| A-603-1-PMI | Material N/A Aluminum | Tube OD N/A 3/8 | Positive Material Identification N/A PMI |