MultiCAD Download (0)
▾
Item # |
Material |
Tube OD |
Positive Material Identification |
|---|---|---|---|
| A-1213-1 | Material N/A Aluminum | Tube OD N/A 3/4 | Positive Material Identification N/A None |
| A-1413-1 | Material N/A Aluminum | Tube OD N/A 7/8 | Positive Material Identification N/A None |
| A-1613-1 | Material N/A Aluminum | Tube OD N/A 1 | Positive Material Identification N/A None |
| A-2003-1 | Material N/A Aluminum | Tube OD N/A 1 1/4 | Positive Material Identification N/A None |
| A-2403-1 | Material N/A Aluminum | Tube OD N/A 1 1/2 | Positive Material Identification N/A None |
| A-3203-1 | Material N/A Aluminum | Tube OD N/A 2 | Positive Material Identification N/A None |
| C20-103-1 | Material N/A Alloy 20 | Tube OD N/A 1/16 | Positive Material Identification N/A None |
| C20-203-1 | Material N/A Alloy 20 | Tube OD N/A 1/8 | Positive Material Identification N/A None |
| C20-303-1 | Material N/A Alloy 20 | Tube OD N/A 3/16 | Positive Material Identification N/A None |
| C20-403-1 | Material N/A Alloy 20 | Tube OD N/A 1/4 | Positive Material Identification N/A None |
| C20-503-1 | Material N/A Alloy 20 | Tube OD N/A 5/16 | Positive Material Identification N/A None |
| C20-603-1 | Material N/A Alloy 20 | Tube OD N/A 3/8 | Positive Material Identification N/A None |
| C20-813-1 | Material N/A Alloy 20 | Tube OD N/A 1/2 | Positive Material Identification N/A None |
| C20-1013-1 | Material N/A Alloy 20 | Tube OD N/A 5/8 | Positive Material Identification N/A None |
| C20-1213-1 | Material N/A Alloy 20 | Tube OD N/A 3/4 | Positive Material Identification N/A None |
| C20-1413-1 | Material N/A Alloy 20 | Tube OD N/A 7/8 | Positive Material Identification N/A None |
| C20-1613-1 | Material N/A Alloy 20 | Tube OD N/A 1 | Positive Material Identification N/A None |
| C20-2003-1 | Material N/A Alloy 20 | Tube OD N/A 1 1/4 | Positive Material Identification N/A None |
| C20-2403-1 | Material N/A Alloy 20 | Tube OD N/A 1 1/2 | Positive Material Identification N/A None |
| C20-3203-1 | Material N/A Alloy 20 | Tube OD N/A 2 | Positive Material Identification N/A None |
| M-103-1 | Material N/A Alloy 400 | Tube OD N/A 1/16 | Positive Material Identification N/A None |
| M-203-1 | Material N/A Alloy 400 | Tube OD N/A 1/8 | Positive Material Identification N/A None |
| M-303-1 | Material N/A Alloy 400 | Tube OD N/A 3/16 | Positive Material Identification N/A None |
| M-403-1 | Material N/A Alloy 400 | Tube OD N/A 1/4 | Positive Material Identification N/A None |
| M-503-1 | Material N/A Alloy 400 | Tube OD N/A 5/16 | Positive Material Identification N/A None |