MultiCAD Download (0)
▾
Item # |
Material |
Tube OD |
Positive Material Identification |
|---|---|---|---|
| HC-603-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 3/8 | Positive Material Identification N/A PMI |
| HC-813-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 1/2 | Positive Material Identification N/A PMI |
| HC-1013-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 5/8 | Positive Material Identification N/A PMI |
| HC-1213-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 3/4 | Positive Material Identification N/A PMI |
| HC-1413-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 7/8 | Positive Material Identification N/A PMI |
| HC-1613-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 1 | Positive Material Identification N/A PMI |
| HC-2003-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 1 1/4 | Positive Material Identification N/A PMI |
| HC-2403-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 1 1/2 | Positive Material Identification N/A PMI |
| HC-3203-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 2 | Positive Material Identification N/A PMI |
| B-103-1-PMI | Material N/A Brass | Tube OD N/A 1/16 | Positive Material Identification N/A PMI |
| B-203-1-PMI | Material N/A Brass | Tube OD N/A 1/8 | Positive Material Identification N/A PMI |
| B-303-1-PMI | Material N/A Brass | Tube OD N/A 3/16 | Positive Material Identification N/A PMI |
| B-403-1-PMI | Material N/A Brass | Tube OD N/A 1/4 | Positive Material Identification N/A PMI |
| B-503-1-PMI | Material N/A Brass | Tube OD N/A 5/16 | Positive Material Identification N/A PMI |
| B-603-1-PMI | Material N/A Brass | Tube OD N/A 3/8 | Positive Material Identification N/A PMI |
| B-813-1-PMI | Material N/A Brass | Tube OD N/A 1/2 | Positive Material Identification N/A PMI |
| B-1013-1-PMI | Material N/A Brass | Tube OD N/A 5/8 | Positive Material Identification N/A PMI |
| B-1213-1-PMI | Material N/A Brass | Tube OD N/A 3/4 | Positive Material Identification N/A PMI |
| B-1413-1-PMI | Material N/A Brass | Tube OD N/A 7/8 | Positive Material Identification N/A PMI |
| B-1613-1-PMI | Material N/A Brass | Tube OD N/A 1 | Positive Material Identification N/A PMI |
| B-2003-1-PMI | Material N/A Brass | Tube OD N/A 1 1/4 | Positive Material Identification N/A PMI |
| B-2403-1-PMI | Material N/A Brass | Tube OD N/A 1 1/2 | Positive Material Identification N/A PMI |
| B-3203-1-PMI | Material N/A Brass | Tube OD N/A 2 | Positive Material Identification N/A PMI |
| S-103-1-PMI | Material N/A Carbon steel | Tube OD N/A 1/16 | Positive Material Identification N/A PMI |
| S-203-1-PMI | Material N/A Carbon steel | Tube OD N/A 1/8 | Positive Material Identification N/A PMI |