MultiCAD Download (0)
▾
This category has 1,172 items. Only the first 1000 records are returned.
Male Connector (ISO Tapered Thread) - Fractional
Straight: Connects Tubing to Female
Item # |
Material |
Tube OD x ISO Thread Size |
Positive Material Identification |
|---|---|---|---|
| SS-200-1-2RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/8 x 1/8 | Positive Material Identification N/A None |
| SS-200-1-4RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/8 x 1/4 | Positive Material Identification N/A None |
| SS-400-1-2RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/4 x 1/8 | Positive Material Identification N/A None |
| SS-400-1-4RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/4 x 1/4 | Positive Material Identification N/A None |
| SS-400-1-6RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/4 x 3/8 | Positive Material Identification N/A None |
| SS-400-1-8RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/4 x 1/2 | Positive Material Identification N/A None |
| SS-500-1-2RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 5/16 x 1/8 | Positive Material Identification N/A None |
| SS-500-1-4RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 5/16 x 1/4 | Positive Material Identification N/A None |
| SS-600-1-2RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 3/8 x 1/8 | Positive Material Identification N/A None |
| SS-600-1-4RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 3/8 x 1/4 | Positive Material Identification N/A None |
| SS-600-1-6RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 3/8 x 3/8 | Positive Material Identification N/A None |
| SS-600-1-8RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 3/8 x 1/2 | Positive Material Identification N/A None |
| SS-600-1-12RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 3/8 x 3/4 | Positive Material Identification N/A None |
| SS-810-1-4RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/2 x 1/4 | Positive Material Identification N/A None |
| SS-810-1-6RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/2 x 3/8 | Positive Material Identification N/A None |
| SS-810-1-8RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/2 x 1/2 | Positive Material Identification N/A None |
| SS-810-1-12RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/2 x 3/4 | Positive Material Identification N/A None |
| SS1010-1-8RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 5/8 x 1/2 | Positive Material Identification N/A None |
| SS-1210-1-12RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 3/4 x 3/4 | Positive Material Identification N/A None |
| SS-1210-1-16RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 3/4 x 1 | Positive Material Identification N/A None |
| SS-1610-1-12RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1 x 3/4 | Positive Material Identification N/A None |
| SS-1610-1-16RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1 x 1 | Positive Material Identification N/A None |
| SS-2000-1-20RT | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1 1/4 x 1 1/4 | Positive Material Identification N/A None |
| A-200-1-2RT | Material N/A Aluminum | Tube OD x ISO Thread Size N/A 1/8 x 1/8 | Positive Material Identification N/A None |
| A-200-1-4RT | Material N/A Aluminum | Tube OD x ISO Thread Size N/A 1/8 x 1/4 | Positive Material Identification N/A None |