MultiCAD Download (0)
▾
Weld Adapter - Fractional (Cajon VCR Tube Gland)
Adapters Fittings
1 2
Item # |
Material |
Tube OD x VCR Size |
Positive Material Identification |
|---|---|---|---|
| SS-4-VCR-3-4TA | Material N/A 316 SS | Tube OD x VCR Size N/A 1/4 x 1/4 | Positive Material Identification N/A None |
| SS-8-VCR-3-6TA | Material N/A 316 SS | Tube OD x VCR Size N/A 3/8 x 1/2 | Positive Material Identification N/A None |
| SS-8-VCR-3-8TA | Material N/A 316 SS | Tube OD x VCR Size N/A 1/2 x 1/2 | Positive Material Identification N/A None |
| 316L-4-VCR-3-4TA | Material N/A 316L SS | Tube OD x VCR Size N/A 1/4 x 1/4 | Positive Material Identification N/A None |
| 316L-8-VCR-3-6TA | Material N/A 316L SS | Tube OD x VCR Size N/A 3/8 x 1/2 | Positive Material Identification N/A None |
| 316L-8-VCR-3-8TA | Material N/A 316L SS | Tube OD x VCR Size N/A 1/2 x 1/2 | Positive Material Identification N/A None |
| 6LV-4-VCR-3-4TA | Material N/A 316L VAR SS | Tube OD x VCR Size N/A 1/4 x 1/4 | Positive Material Identification N/A None |
| 6LV-8-VCR-3-6TA | Material N/A 316L VAR SS | Tube OD x VCR Size N/A 3/8 x 1/2 | Positive Material Identification N/A None |
| 6LV-8-VCR-3-8TA | Material N/A 316L VAR SS | Tube OD x VCR Size N/A 1/2 x 1/2 | Positive Material Identification N/A None |
| SS-4-VCR-3-4TA-PMI | Material N/A 316 SS | Tube OD x VCR Size N/A 1/4 x 1/4 | Positive Material Identification N/A PMI |
| SS-8-VCR-3-6TA-PMI | Material N/A 316 SS | Tube OD x VCR Size N/A 3/8 x 1/2 | Positive Material Identification N/A PMI |
| SS-8-VCR-3-8TA-PMI | Material N/A 316 SS | Tube OD x VCR Size N/A 1/2 x 1/2 | Positive Material Identification N/A PMI |
| 316L-4-VCR-3-4TA-PMI | Material N/A 316L SS | Tube OD x VCR Size N/A 1/4 x 1/4 | Positive Material Identification N/A PMI |
| 316L-8-VCR-3-6TA-PMI | Material N/A 316L SS | Tube OD x VCR Size N/A 3/8 x 1/2 | Positive Material Identification N/A PMI |
| 316L-8-VCR-3-8TA-PMI | Material N/A 316L SS | Tube OD x VCR Size N/A 1/2 x 1/2 | Positive Material Identification N/A PMI |
| 6LV-4-VCR-3-4TA-PMI | Material N/A 316L VAR SS | Tube OD x VCR Size N/A 1/4 x 1/4 | Positive Material Identification N/A PMI |
| 6LV-8-VCR-3-6TA-PMI | Material N/A 316L VAR SS | Tube OD x VCR Size N/A 3/8 x 1/2 | Positive Material Identification N/A PMI |
| 6LV-8-VCR-3-8TA-PMI | Material N/A 316L VAR SS | Tube OD x VCR Size N/A 1/2 x 1/2 | Positive Material Identification N/A PMI |
| SS-4-VCR-3-4TA-PM2 | Material N/A 316 SS | Tube OD x VCR Size N/A 1/4 x 1/4 | Positive Material Identification N/A PM2 |
| SS-8-VCR-3-6TA-PM2 | Material N/A 316 SS | Tube OD x VCR Size N/A 3/8 x 1/2 | Positive Material Identification N/A PM2 |
| SS-8-VCR-3-8TA-PM2 | Material N/A 316 SS | Tube OD x VCR Size N/A 1/2 x 1/2 | Positive Material Identification N/A PM2 |
| 316L-4-VCR-3-4TA-PM2 | Material N/A 316L SS | Tube OD x VCR Size N/A 1/4 x 1/4 | Positive Material Identification N/A PM2 |
| 316L-8-VCR-3-6TA-PM2 | Material N/A 316L SS | Tube OD x VCR Size N/A 3/8 x 1/2 | Positive Material Identification N/A PM2 |
| 316L-8-VCR-3-8TA-PM2 | Material N/A 316L SS | Tube OD x VCR Size N/A 1/2 x 1/2 | Positive Material Identification N/A PM2 |
| 6LV-4-VCR-3-4TA-PM2 | Material N/A 316L VAR SS | Tube OD x VCR Size N/A 1/4 x 1/4 | Positive Material Identification N/A PM2 |
1 2