MultiCAD Download (0)
▾
Male NPT Connector
VCR - Straight,Bodies
Item # |
Material |
NPT Size x VCR Size |
Cleaning and Packaging |
|---|---|---|---|
| SS-2-VCR-1-1 | Material N/A 316 SS | NPT Size x VCR Size N/A 1/16 x 1/8 | Cleaning and Packaging N/A None |
| SS-2-VCR-1-2 | Material N/A 316 SS | NPT Size x VCR Size N/A 1/8 x 1/8 | Cleaning and Packaging N/A None |
| SS-4-VCR-1-2 | Material N/A 316 SS | NPT Size x VCR Size N/A 1/8 x 1/4 | Cleaning and Packaging N/A None |
| SS-4-VCR-1-4 | Material N/A 316 SS | NPT Size x VCR Size N/A 1/4 x 1/4 | Cleaning and Packaging N/A None |
| SS-8-VCR-1-4 | Material N/A 316 SS | NPT Size x VCR Size N/A 1/4 x 1/2 | Cleaning and Packaging N/A None |
| SS-8-VCR-1-6 | Material N/A 316 SS | NPT Size x VCR Size N/A 3/8 x 1/2 | Cleaning and Packaging N/A None |
| SS-8-VCR-1-8 | Material N/A 316 SS | NPT Size x VCR Size N/A 1/2 x 1/2 | Cleaning and Packaging N/A None |
| SS-12-VCR-1-12 | Material N/A 316 SS | NPT Size x VCR Size N/A 3/4 x 3/4 | Cleaning and Packaging N/A None |
| SS-16-VCR-1-16 | Material N/A 316 SS | NPT Size x VCR Size N/A 1 x 1 | Cleaning and Packaging N/A None |
| 316L-2-VCR-1-1 | Material N/A 316L SS | NPT Size x VCR Size N/A 1/16 x 1/8 | Cleaning and Packaging N/A None |
| 316L-2-VCR-1-2 | Material N/A 316L SS | NPT Size x VCR Size N/A 1/8 x 1/8 | Cleaning and Packaging N/A None |
| 316L-4-VCR-1-2 | Material N/A 316L SS | NPT Size x VCR Size N/A 1/8 x 1/4 | Cleaning and Packaging N/A None |
| 316L-4-VCR-1-4 | Material N/A 316L SS | NPT Size x VCR Size N/A 1/4 x 1/4 | Cleaning and Packaging N/A None |
| 316L-8-VCR-1-4 | Material N/A 316L SS | NPT Size x VCR Size N/A 1/4 x 1/2 | Cleaning and Packaging N/A None |
| 316L-8-VCR-1-6 | Material N/A 316L SS | NPT Size x VCR Size N/A 3/8 x 1/2 | Cleaning and Packaging N/A None |
| 316L-8-VCR-1-8 | Material N/A 316L SS | NPT Size x VCR Size N/A 1/2 x 1/2 | Cleaning and Packaging N/A None |
| 316L-12-VCR-1-12 | Material N/A 316L SS | NPT Size x VCR Size N/A 3/4 x 3/4 | Cleaning and Packaging N/A None |
| 316L-16-VCR-1-16 | Material N/A 316L SS | NPT Size x VCR Size N/A 1 x 1 | Cleaning and Packaging N/A None |
| 6LV-2-VCR-1-1 | Material N/A 316L VAR SS | NPT Size x VCR Size N/A 1/16 x 1/8 | Cleaning and Packaging N/A None |
| 6LV-2-VCR-1-2 | Material N/A 316L VAR SS | NPT Size x VCR Size N/A 1/8 x 1/8 | Cleaning and Packaging N/A None |
| 6LV-4-VCR-1-2 | Material N/A 316L VAR SS | NPT Size x VCR Size N/A 1/8 x 1/4 | Cleaning and Packaging N/A None |
| 6LV-4-VCR-1-4 | Material N/A 316L VAR SS | NPT Size x VCR Size N/A 1/4 x 1/4 | Cleaning and Packaging N/A None |
| 6LV-8-VCR-1-4 | Material N/A 316L VAR SS | NPT Size x VCR Size N/A 1/4 x 1/2 | Cleaning and Packaging N/A None |
| 6LV-8-VCR-1-6 | Material N/A 316L VAR SS | NPT Size x VCR Size N/A 3/8 x 1/2 | Cleaning and Packaging N/A None |
| 6LV-8-VCR-1-8 | Material N/A 316L VAR SS | NPT Size x VCR Size N/A 1/2 x 1/2 | Cleaning and Packaging N/A None |


