MultiCAD Download (0)
▾
Unit of Measure
Material |
N/A 316 SS |
VCO Size |
N/A 1/2 x 1/4 |
O-Ring Materials |
N/A Fluorocarbon FKM (Standard) |
Cleaning and Packaging |
N/A Special Cleaning and Packaging (SC-11) |
