MultiCAD Download (0)
▾
Unit of Measure
Material |
N/A 316 SS |
Straight Thread Size x VCR Size x Uniform O-Ring Size |
N/A 9/16-18 x 1/4 x 906 |
Cleaning and Packaging |
N/A Photovoltaic Process (SC-06) |
