MultiCAD Download (0)
▾
Unit of Measure
Material |
N/A 316L SS |
Straight Thread Size x VCR Size x Uniform O-Ring Size |
N/A 9/16-18 x 1/2 x 906 |
Cleaning and Packaging |
N/A Special Cleaning and Packaging (SC-11) |
