MultiCAD Download (0)
▾
Unit of Measure
Material |
N/A 316L VAR SS |
NPT Size x VCR Size |
N/A 1/4 x 1/4 |
Cleaning and Packaging |
N/A Ultrahigh-Purity Process (SC-01), Electropolish, and Finishing |
