MultiCAD Download (0)
▾
Unit of Measure
Material |
N/A 316 SS |
Tube OD x VCR Size x Length |
N/A 1/4 x 1/4 x 1.31 |
Testing and Approval |
N/A Toxic Gas Approval |
Cleaning and Packaging |
N/A None |
