MultiCAD Download (0)
▾
Unit of Measure
Material |
N/A 316L SS |
Tube OD x VCR Size x Length |
N/A 3/4 x 3/4 x 2.03 |
Testing and Approval |
N/A None |
Cleaning and Packaging |
N/A Special Cleaning and Packaging (SC-11) |
